Продуктово описание
L1200 mm; H70 mm, Aluminum, White, Signal white (RAL9003), Power supply unit (On/Off), 2700 lm, 20.5 W, 132 lm/W, 3000 K, (0.43, 0.40) SDCM <3, UGR19, Medium beam, Textured, Polycarbonate, IP20 | Finger-protected, IK06 | 1 J, Safety class I, Push-in connector 3-pole