Philips KeyLine, Surface & Suspended, 31 W, L1200 mm; H70 mm, 4000 lm, 4000 K, DALI, UGR19
SM350C 40S/840 PSD PCS L1200 WH
Продуктово описание
L1200 mm; H70 mm, Aluminum, White, Signal white (RAL9003), Power supply unit with DALI interface, 4000 lm, 31 W, 133 lm/W, 4000 K, (0.39, 0.38) SDCM <3, UGR19, Medium beam, Textured, Polycarbonate, IP20 | Finger-protected, IK06 | 1 J, Safety class I, Push-in connector 5-pole
Спецификации
- Light source replaceable
- No
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Service tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Performance
- Warranty period
- 5 years