Продуктово описание
1200x200 mm; H73 mm, Steel, White, Signal white (RAL9003), Dali dimming Interact System ready external for central emergency lighting, 4000 lm, 42.5 W, 94 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, UGR19, Wide beam, Textured, Polymethyl methacrylate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Push-in connector 5-pole, DC operated central emergency lighting