Продуктово описание
L1440 mm, Steel, White, Signal white (RAL9003), Power supply unit (On/Off), 6000 lm, 43 W, 140 lm/W, 4000 K, (0.38,0.38)SDCM<3, Opal, Opal, Polycarbonate, IP20/44 | Finger-protected; wire-protected, splash-proof, IK06 | 1 J, Safety class I, Push-in connector 5-pole, Feed-through wiring 3-phase