Philips TrueLine, recessed, 27 W, 1200x80 mm, VPC, 2500 lm, Tunable white 2700-6500 K, CRI>90, Wireless, Interact Ready, U4, EL-DC
RC531B 25S/TW9 SEIA W8L120 VPC U4
Продуктово описание
1200x80 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Sensor ready driver Interact System ready for central emergency lighting, Upgradable sensor slot with SC200 sensor, 2500 lm, 27 W, 93 lm/W, Tunable white 2700-6500 K, (0.38, 0.38) SDCM <3, CRI>90, Wide beam, Opal, Polycarbonate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 3-pole, DC operated central emergency lighting
Спецификации
- Light source replaceable
- No
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Service tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Specification
- Warranty period
- 5 years