Philips TrueLine, recessed, 25.5 W, 1200x80 mm, VPC, 3400 lm, 3000 K, CRI>90, Wireless, Interact Ready, UGR19, U4, EL-DC
RC530B 34S/930 SEIA W8L120 VPC U4 W3 SC
Продуктово описание
1200x80 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Sensor ready driver Interact System ready for central emergency lighting, Upgradable sensor slot with SNS210 sensor, 3400 lm, 25.5 W, 133 lm/W, 3000 K, (0.43, 0.40) SDCM <3, CRI>90, UGR19, Wide beam, Structured optic, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 3-pole, SC | Safety cable, DC operated central emergency lighting
Спецификации
- Light source replaceable
- No
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Service tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Specification
- Warranty period
- 5 years