Philips TrueLine, recessed, 24.5 W, 1200x80 mm, VPC, 3400 lm, 4000 K, CRI>90, DALI, Interact Ready, UGR19, EL-DC
RC530B 34S/940 DEIA W8L120 VPC IP
Продуктово описание
1200x80 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Dali dimming Interact System ready external for central emergency lighting, 3400 lm, 24.5 W, 143 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, UGR19, Wide beam, Structured optic, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 5-pole, DC operated central emergency lighting
Спецификации
- Light source replaceable
- No
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Service tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Specification
- Warranty period
- 5 years