Philips TrueLine, recessed, 30.5 W, 1450x80 mm, PCV, 4300 lm, 4000 K, CRI>90, DALI, Interact Ready, UGR19, ELP3h
RC530B 43S/940 DIA W8L145 PCV ELP3
Продуктово описание
1450x80 mm, Plaster ceiling version, Steel, White, Signal white (RAL9003), Dali dimming Interact System ready, 4300 lm, 30.5 W, 144 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, UGR19, Wide beam, Structured optic, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 6-pole, Emergency lighting 3 hours duration Pro version
Спецификации
- Light source replaceable
- No
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Service tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Specification
- Warranty period
- 5 years