Philips PowerBalance gen2, Recessed, 64 W, 600x600 mm, VPC, 8000 lm, Tunable white 2700-6500 K, CRI>90, DALI, Interact Ready, UGR19, ELD3h

RC461B 80S/TW9 DIA W60L60 VPC ELD3

Продуктово описание

Recessed, 600x600 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Recessed, Dali dimming Interact System ready, 8000 lm, 64 W, 122 lm/W, Tunable white 2700-6500 K, (0.38, 0.38) SDCM ≤3, CRI>90, UGR19, Wide beam office compliant, White reflector, Opal, Polycarbonate, IP20/40 | Finger-protected, Emitting surface, IK03 | 0.35 J reinforced, Safety class I, Push-in connector and pull relief, Emergency lighting 3 hours duration with DALI interface

Код за поръчка: 910505101678
Пълен код на поръчката: 871869997998000

Спецификации

Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Lighting for wellbeing
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Файлове за изтегляне

Листовки

Текст на офертата
Tender text - RC461B 80S/TW9 DIA W60L60 VPC ELD3 txt 4.6 kB
Листовка за продукта
Localized commercial leaflet 910505101678 en_BG pdf 637.2 kB

Листовки

Инструкции за инсталиране
PowerBalance installation instruction pdf 42.0 MB

Визуални обекти

Product-Photographs-910505101678_EU
Множество активи - Visuals
Product-Diagrams-910505101678_EU
Множество активи - Visuals

Софтуерни добавки

IES
IES File - RC461B 80S/TW9 DIA W60L60 VPC ELD3 IES
Преглед на файл
RC461B 80S/TW9 DIA W60L60 VPC ELD3 910505101678 ZIP
Dialux
ULD File - RC461B 80S/TW9 DIA W60L60 VPC ELD3 ULD
Relux
ROLF File - RC461B 80S/TW9 DIA W60L60 VPC ELD3 ROLFZ
LDT
LDT File - RC461B 80S/TW9 DIA W60L60 VPC ELD3 LDT