Продуктово описание
1200x300 mm, Visible profile ceiling version, Steel, White RAL 9003, Signal white (RAL9003), Power supply unit external (On/Off), All-in, Multi Color Temperature, 3400 lm, 3600 lm, 30 W, 120 lm/W, 3000 K, 3500 K, 4000 K, (0.43, 0.40) SDCM ≤5(0.38, 0.38) SDCM ≤5, UGR19, Beam angle 90°, Diamond, Acrylate, IP20/40 | Finger-protected, Emitting surface, IK02 | 0.2 J standard, Safety class II, Push-in connector 3-pole, SC | Safety cable