Продуктово описание
600x600 mm, Visible profile ceiling version, Steel, White RAL 9003, Signal white (RAL9003), Power supply unit with DALI interface, 3400 lm, 28 W, 120 lm/W, 4000 K, (0.38, 0.38) SDCM ≤5, UGR19, Beam angle 90°, Diamond, Acrylate, IP20/40 | Finger-protected, Emitting surface, IK02 | 0.2 J standard, Safety class II, 2×0.75mm², Flying leads/wires