Philips FlexBlend Recessed, 33.5 W, 600x600 mm, VPC, 4200 lm, 4000 K, CRI>90, DALI, Interact Ready, ELD3h
RC340B 42S/940 DIA W60L60 VPC O ELD3
Продуктово описание
600x600 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Dali dimming Interact System ready, 4200 lm, 33.5 W, 125 lm/W, 4000 K, (0.38, 0.37) SDCM ≤3, CRI>90, Wide beam, Opal, Polycarbonate, IP54 | Dust accumulation-protected, splash-proof, IK02 | 0.2 J standard, Safety class I, Push-in connector and pull relief, Emergency lighting 3 hours duration with DALI interface
Спецификации
- Light source replaceable
- No
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Service tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Performance
- Warranty period
- 5 years