Philips FlexBlend Recessed, 38 W, 600x600 mm, VPC, 3600 lm, 4000 K, CRI>90, DALI, Interact Ready, UGR19, ELP3h
RC340B 36S/940 DIA W60L60 VPC MLO ELP3
Продуктово описание
600x600 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Dali dimming Interact System ready, 3600 lm, 38 W, 95 lm/W, 4000 K, (0.38, 0.37) SDCM ≤3, CRI>90, UGR19, Wide beam, Micro-lens optic, Polycarbonate, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof, IK02 | 0.2 J standard, Safety class I, Push-in connector and pull relief, Emergency lighting 3 hours duration Pro version
Спецификации
- Light source replaceable
- No
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Service tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Performance
- Warranty period
- 5 years