Philips CoreLine Panel gen6, All-in, 32 W, 1200x300 mm, VPC, 4300 lm, 3000 K, 4000 K, DALI, UGR19, WAGO 235
RC132V G6 43S/830_40 PSD W30L120 OC WA5
Продуктово описание
1200x300 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Single layer powder coating, Ceiling, Power supply unit with DALI interface, All-in, Multi Color Temperature, 4300 lm, 32 W, 135 lm/W, 3000 K, 4000 K, (0.38, 0.38) SDCM ≤3, UGR19, Beam angle 90°, White reflector, Polystyrene, IP20/44 | Finger-protected; wire-protected, splash-proof, IK02 | 0.2 J standard, Safety class II, Cord with plug Wieland/Adels compatible 5-pole, Wago push-in connector with 5 poles, SC | Safety cable
Спецификации
- Number of gear units
- 1 unit
- Driver included
- Yes
- Service tag
- Yes
- Value ladder
- Performance
- Warranty period
- 5 years