Philips CoreLine Panel gen6, All-in, 32 W, 600x600 mm, VPC, 2900 lm, 4300 lm, 3000 K, 4000 K, UGR19, WAGO 235
RC132VG6 29_36_43/830_40 PSU 60x60OC WA3
Продуктово описание
600x600 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Single layer powder coating, Ceiling, Power supply unit (On/Off), All-in, Multi Lumen, All-in, Multi Color Temperature, 2900 lm, 4300 lm, 32 W, 136 lm/W, 125 lm/W, 3000 K, 4000 K, (0.38, 0.38) SDCM ≤3, UGR19, Beam angle 90°, White reflector, Polystyrene, IP20/44 | Finger-protected; wire-protected, splash-proof, IK02 | 0.2 J standard, Safety class II, Cable 1.0 m with plug Wieland/Adels compatible 3-pole, Plug-in connector 3-pole Wago, SC | Safety cable
Спецификации
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Service tag
- Yes
- Value ladder
- Performance
- Warranty period
- 5 years