Philips CoreLine Panel gen6, 32 W, 600x600 mm, VPC, 4300 lm, 4000 K, Wireless, Interact Ready, UGR19, IA4
RC132V G6 43S/840 SIA W60L60 OC IA4
Продуктово описание
600x600 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Single layer powder coating, Ceiling, Sensor ready driver Interact System ready, Interact SNS210 sensor, 4300 lm, 32 W, 135 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3, UGR19, Beam angle 90°, White reflector, Polystyrene, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Cable 0.3 m with connector 2-pole, 2 Push-in connector 2-pole, SC | Safety cable
Спецификации
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Service tag
- Yes
- Value ladder
- Performance
- Warranty period
- 5 years