Philips SlimBlend Gen2, 31.5 W, 3400 lm, 4000 K, CRI>90, Wireless, Interact Ready, UGR19, IA4, ELW3h/EL-DC

RC330V 42S/940 SEIA W60L60 IA4 ELW3 MXO

Продуктово описание

Steel, White, Sensor ready driver Interact System ready for central emergency lighting, Interact SNS210 sensor, 3400 lm, 31.5 W, 108 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, UGR19, Textured, Polystyrene, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II, Push-in connector 3-pole, Emergency lighting 3 hours duration with Wireless Interface, DC operated central emergency lighting

Код за поръчка: 910505102454
Пълен код на поръчката: 872016901473200

Спецификации

Lamp family code
42S [LED Module, system flux 4200 lm]
Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Файлове за изтегляне

Листовки

Текст на офертата
Tender text - RC330V 42S/940 SEIA W60L60 IA4 ELW3 MXO txt 4.0 kB
Листовка за продукта
Localized commercial leaflet 910505102454 en_BG pdf 414.6 kB

Листовки

Инструкции за инсталиране
SlimBlend Gen2 Installation instruction pdf 2.2 MB

Визуални обекти

Product-Photographs-910505102454_EU
Множество активи - Visuals
Product-Diagrams-910505102454_EU
Множество активи - Visuals

Софтуерни добавки

IES
IES File - RC330V 42S/940 SEIA W60L60 IA4 ELW3 MXO IES
Преглед на файл
RC330V 42S/940 SEIA W60L60 IA4 ELW3 MXO 910505102454 ZIP
Dialux
ULD File - RC330V 42S/940 SEIA W60L60 IA4 ELW3 MXO ULD
Relux
ROLF File - RC330V 42S/940 SEIA W60L60 IA4 ELW3 MXO ROLFZ
LDT
LDT File - RC330V 42S/940 SEIA W60L60 IA4 ELW3 MXO LDT