Philips Ledinaire panel gen5, All-in, 30 W, 600x600 mm, VPC, 3400 lm, 3600 lm, 3000 K, 3500 K, 4000 K, UGR19
RC065B G5 34_36S/830_40 PSU W60L60 OC SC
Продуктово описание
600x600 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Power supply unit external (On/Off), All-in, Multi Color Temperature, 3400 lm, 3600 lm, 30 W, 120 lm/W, 3000 K, 3500 K, 4000 K, (0.43, 0.40) SDCM ≤5(0.38, 0.38) SDCM ≤5, UGR19, Beam angle 90°, Diamond, Acrylate, IP20/40 | Finger-protected, Emitting surface, IK02 | 0.2 J standard, Safety class II, Push-in connector 3-pole, SC | Safety cable
Спецификации
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Service tag
- No
- Value ladder
- Value
- Warranty period
- 5 years