Philips Ledinaire panel EcoSet

Trusted performance. Every day.

Продукти

RC075 34S/840 ESW W60L60 OC EcoSet SC
RC075 34S/840 ESW W60L60 OC EcoSet SC
911401877685

Информация за продуктовата серия

Описание

The Philips Ledinaire panel EcoSet (RC075) introduces a unique plug-and-play wireless solution. This LED lighting panel offers an easy way to unlock more energy savings and enables simple automated lighting in offices or schools.Our latest innovation enables our LED lighting panels to work with an external AC-powered PIR sensor to detect motion and daylight. These additional external lighting sensors trigger automated dimming of the luminaire. Setup is simple with the remote, so your lights are ready in no time. Use predefined dim levels or configure them easily via integrated dipswitches. An optional wall switch is available as an accessory for manual control—just in case you need it!

Предимства

  • Elevated energy savings

  • Good quality and easy to use

Характеристики

  • Output: 3400 lm, 4000K

  • Efficacy: 120 lm/W

Приложения

  • Offices
  • Education
  • Municipal Buildings

Файлове за изтегляне

Листовки

Листовка за серията
Localized commercial leaflet Ledinaire panel EcoSet en_BG pdf 344.0 kB

Визуални обекти

Family-Photographs-Ledinaire panel EcoSet
Множество активи - Visuals
Видео
PH Ledinaire EcoSet social video ad mp4 23.8 MB
Видео
Philips Ledinaire EcoSet Office QIG Animation HQ1 mp4 275.5 MB

Софтуерни добавки

Family-IES-Ledinaire panel EcoSet
Множество активи - Software Plugins