Signify myCreation TCAT65 | TCAT65, 13.9 W, Power supply unit (On/Off), High-reflective metal reflector Wide beam 40 to 80 degrees, 15°
Код за поръчка: 83778200
Пълен код на поръчката: 872016983778200
Спецификации
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Service tag
Yes
Value ladder
Specification
Warranty period
5 years
Luminous Flux
1,681 lm
Correlated Color Temperature (Nom)
4000 K
Luminous Efficacy (rated) (Nom)
121 lm/W
Color rendering index (CRI)
>90
Light source color
PremiumWhite with CRI ≥90 and color temperature 4000K
Optic type
High-reflective metal reflector Wide beam 40 to 80 degrees
Luminaire light beam spread
15°
Input Voltage
220-240 V
Line Frequency
50 to 60 Hz
Inrush current
14.1 A
Inrush time
0.131 ms
Power Consumption
13.9 W
Power Factor (Fraction)
0.9
Connection
Track
Cable
-
Number of products on MCB of 16 A type B
60
Suitable for random switching
Yes
Protection class IEC
Safety class II
Dimmable
No
Driver/power unit/transformer
Power supply unit (On/Off)
Control interface
Fixed Output
Constant light output
No
Housing Material
Polycarbonate
Reflector material
Aluminum
Optic material
Aluminum
Optical cover material
Glass
Fixation material
-
Housing Color
Satin Sage
Optical cover finish
Clear
Reflector Finish
PerfectAccent reflector
Overall length
107 mm
Overall height
216 mm
Ingress protection code
IP20 [Finger-protected]
Mech. impact protection code
IK02 [0.2 J standard]
Net Weight (Piece)
0.400 kg
Glow-wire test
Temperature 650 °C, duration 30 s
Flammability mark
-
CE mark
Yes
ENEC mark
ENEC mark
Photobiological risk
Photobiological risk group 0 @ 200mm to EN62471
EU RoHS compliant
Yes
Performance ambient temperature Tq
35 °C
Ambient temperature range
+10 to +35 °C
Luminous flux tolerance
+/-10%
Initial chromaticity
(0.374, 0.364) SDCM <2
Power consumption tolerance
+/-10%
Lumen maintenance (EN-IEC 62722-2-1) at median useful life* 50000 h
L90
Lumen maintenance (EN-IEC 62722-2-1) at median useful life* 100000 h
L80
Repair class
Repair Class B, the driver and light source of this luminaire can be replaced by a service technician. Parts and documentation are available for an extended period of time.