Philips StyliD Evo, Compact, track projector, 20.5 W, 2700 lm, 3000 K, DALI, Interact Ready, Oval horizontal beam, White
ST770T 27S/830 DIA-VLC OVL-H WH
Продуктово описание
Compact, track projector, Aluminum, White, Signal white (RAL9003), Dali dimming Interact System ready visual light communicaton enabled, 2700 lm, 20.5 W, 135 lm/W, 3000 K, (0.434,0.403)<3, Oval horizontal beam, Opal, Polymethyl methacrylate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track
Спецификации
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Signify Circle
- Service tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Specification
- Warranty period
- 5 years