Philips StoreFlow, Track flood (single), 38.5 W, 4700 lm, PremiumWhite, 3000 K, CRI>90, DALI, Interact Ready, Assymetric Beam angle, Black
ST761T 49S/PW930 DIA BK
Продуктово описание
Track flood (single), Aluminum, Black, Dali dimming Interact System ready, 4700 lm, 38.5 W, 123 lm/W, PremiumWhite, 3000 K, (0.422,0.386)<2, CRI>90, Assymetric Beam angle, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track
Спецификации
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Signify Circle
- Service tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Performance
- Warranty period
- 5 years