Philips GreenSpace Evo Projector, UltraEfficient, 18.8 W, 2700 lm, PremiumWhite, 3000 K, CRI>90, DALI, Interact Ready, High-reflective metal reflector Wide beam 40 to 80 degrees, White
ST333T 27S/PW930 UE DIA-VLC HWB WH481
Продуктово описание
Polycarbonate, White, Dali dimming Interact System ready visual light communicaton enabled, 2700 lm, 18.8 W, 144 lm/W, PremiumWhite, 3000 K, (0.422, 0.386), CRI>90, High-reflective metal reflector Wide beam 40 to 80 degrees, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track
Спецификации
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Signify Circle
- Service tag
- Yes
- Value ladder
- Performance
- Warranty period
- 5 years