Philips GreenSpace Evo Mini, 44.6 W, 5600 lm, PremiumWhite, 4000 K, CRI>90, High-reflective metal reflector Medium beam 20 to 40 degrees, White
ST332X2 27S/PW940 PSU HWB WH401
Продуктово описание
Polycarbonate, White, Power supply unit (On/Off), 5600 lm, 44.6 W, 124 lm/W, PremiumWhite, 4000 K, (0.374, 0.364) SDCM <2, CRI>90, High-reflective metal reflector Medium beam 20 to 40 degrees, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Push-in connector 5-pole
Спецификации
- Light source replaceable
- Yes
- Number of gear units
- 2 units
- Driver included
- Yes
- Service tag
- Yes
- Value ladder
- Performance
- Warranty period
- 5 years