Philips GreenSpace Evo Mini, Projector 3C track, 3D printed, 24 W, D65 mm, 2700 lm, PremiumWhite, 3000 K, CRI>90, Wireless, Interact Ready, High-reflective metal reflector Medium beam 20 to 40 degrees, PerfectAccent High-Efficacy reflector, White

ST332T 27S/PW930 WIA HMB WH401

Продуктово описание

Projector 3C track, D65 mm, Polycarbonate, White, Wireless driver Interact System ready, 2700 lm, 24 W, 112 lm/W, PremiumWhite, 3000 K, (0.422, 0.386) SDCM <2, CRI>90, High-reflective metal reflector Medium beam 20 to 40 degrees, PerfectAccent High-Efficacy reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Track

Код за поръчка: 59025000
Пълен код на поръчката: 872016959025000

Спецификации

Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Service tag
Yes
Value ladder
Performance
Warranty period
5 years

Файлове за изтегляне

Листовки

Листовка за продукта
Localized commercial leaflet 910505104529 en_BG pdf 409.8 kB

Листовки

Инструкции за инсталиране
Installation instructions RS320B RS321B pdf 1.4 MB

Визуални обекти

Product-Photographs-910505104529_EU
Множество активи - Visuals
Product-Diagrams-910505104529_EU
Множество активи - Visuals

Софтуерни добавки

IES
IES File - ST332T 27S/PW930 WIA HMB WH401 IES
Dialux
ULD File - ST332T 27S/PW930 WIA HMB WH401 ULD
Relux
ROLF File - ST332T 27S/PW930 WIA HMB WH401 ROLFZ
LDT
LDT File - ST332T 27S/PW930 WIA HMB WH401 LDT