Philips GreenSpace Evo Mini, 18.8 W, 2200 lm, PremiumColor, 3000 K, CRI>90, High-reflective metal reflector Medium beam 20 to 40 degrees, Black
ST332T 22S/PC930 PSU HMB FG BK402
Продуктово описание
Polycarbonate, Black, Power supply unit (On/Off), 2200 lm, 18.8 W, 118 lm/W, PremiumColor, 3000 K, (0.422, 0.386) SDCM <2, CRI>90, High-reflective metal reflector Medium beam 20 to 40 degrees, Clear, Glass, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Track
Спецификации
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Signify Circle
- Service tag
- Yes
- Value ladder
- Performance
- Warranty period
- 5 years