Philips StoreSet Linear, Track panel, 57 W, L1200 mm, 8000 lm, 3000 K, DALI, Interact Ready, Wide beam, Clear, Black, VLC
SM504T 80S/830 DIA-VLC WB BK
Продуктово описание
Track panel, L1200 mm, Aluminum extruded, Black, Dali dimming Interact System ready visual light communicaton enabled, Visible light communication, 8000 lm, 57 W, 137 lm/W, 3000 K, (0.43, 0.40) SDCM<3, Wide beam, Clear, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Track
Спецификации
- Light source replaceable
- No
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Service tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Specification
- Warranty period
- 5 years