Philips StoreSet Linear, Track panel, 45 W, L1200 mm, 6700 lm, 4000 K, CRI>90, Wireless, Interact Ready, Double asymmetric optic 35° wide beam, Clear, White
SM504T 66S/940 WIA DA35W WH
Продуктово описание
Track panel, L1200 mm, Aluminum extruded, White, Wireless driver Interact System ready, 6700 lm, 45 W, 145 lm/W, 4000 K, (0.38, 0.38) SDCM<3, CRI>90, Double asymmetric optic 35° wide beam, Clear, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Track
Спецификации
- Light source replaceable
- No
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Service tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Specification
- Warranty period
- 5 years