Philips StoreSet Linear, Track panel, Xtra (lm/W and lifetime), 41 W, L1200 mm, 6600 lm, 4000 K, DALI, Interact Ready, Double asymmetric optic 35° wide beam, Clear, White, VLC
SM504T 66S/840 DIA-VLC DA35W WH XA
Продуктово описание
Track panel, L1200 mm, Aluminum extruded, White, Dali dimming Interact System ready visual light communicaton enabled, Visible light communication, 6600 lm, 41 W, 160 lm/W, 4000 K, (0.38, 0.38) SDCM<3, Double asymmetric optic 35° wide beam, Clear, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Track
Спецификации
- Light source replaceable
- No
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Service tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Specification
- Warranty period
- 5 years