Philips StoreSet Linear, Track panel, 51 W, L1200 mm, 6100 lm, 3000 K, Wide beam, Clear, White
SM504T 61S/830 PSU WB WH
Продуктово описание
Track panel, L1200 mm, Aluminum extruded, White, Power supply unit (On/Off), 6100 lm, 51 W, 119 lm/W, 3000 K, (0.43, 0.40) SDCM<3, Wide beam, Clear, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Track
Спецификации
- Light source replaceable
- No
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Service tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Specification
- Warranty period
- 5 years