Philips StoreSet Evo, Track panel, 67 W, 575x196 mm, 9200 lm, 4000 K, DALI, Interact Ready, Double asymmetric optic 25° narrow beam, Clear, Black, VLC
SM515T 90S/840 DIA-VLC DA25N BK
Продуктово описание
Track panel, 575x196 mm, Plastic, Black, Dali dimming Interact System ready visual light communicaton enabled, Visible light communication, 9200 lm, 67 W, 137 lm/W, 4000 K, (0.38, 0.38) SDCM<3, Double asymmetric optic 25° narrow beam, Clear, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Track
Спецификации
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Service tag
- Yes
- Value ladder
- Specification
- Warranty period
- 5 years