Philips StoreSet Evo, Track panel, Xtra (lm/W and lifetime), 52 W, 575x196 mm, 8000 lm, 3000 K, Double asymmetric optic 25° wide beam, Clear, White
SM515T 80S/830 PSU DA25W WH HE
Продуктово описание
Track panel, 575x196 mm, Plastic, White, Power supply unit (On/Off), 8000 lm, 52 W, 154 lm/W, 3000 K, (0.43, 0.40) SDCM<3, Double asymmetric optic 25° wide beam, Clear, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Track
Спецификации
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Service tag
- Yes
- Value ladder
- Specification
- Warranty period
- 5 years