Philips StoreSet Evo, Maxos fusion panel, 50 W, 575x196 mm, 6700 lm, 3000 K, DALI, Interact Ready, Wide beam, Clear, White, VLC
SM515S 66S/830 DIA-VLC WB WH
Продуктово описание
Maxos fusion panel, 575x196 mm, Plastic, White, Dali dimming Interact System ready visual light communicaton enabled, Visible light communication, 6700 lm, 50 W, 134 lm/W, 3000 K, (0.43, 0.40) SDCM<3, Wide beam, Clear, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 7-pole
Спецификации
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Service tag
- Yes
- Value ladder
- Specification
- Warranty period
- 5 years