Philips StoreSet Evo, Track panel, Xtra (lm/W and lifetime), 56 W, 575x196 mm, 9000 lm, 4000 K, Wireless, Interact Ready, Wide beam, Clear, White
SM515T 90S/840 WIA WB WH HE
Продуктово описание
Track panel, 575x196 mm, Plastic, White, Wireless driver Interact System ready, 9000 lm, 56 W, 160 lm/W, 4000 K, (0.38, 0.38) SDCM<3, Wide beam, Clear, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Track
Спецификации
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Service tag
- Yes
- Value ladder
- Specification
- Warranty period
- 5 years