StoreFlux – powerful LED accent lighting that blends perfectly in the store architecture
The StoreFlux gridlight can be equipped with up to four LED modules with a special reflector system to deliver top-quality light that makes your shop and merchandise look great. The combination of multiple LED sources with high lumen packages in one luminaire creates sparkling light effects. StoreFlux offers low maintenance compared with CDM and high efficiency compared to halogen.
High-quality accent lighting thanks to PerfectAccent reflector’s light signature
Short payback compared with CDM luminaires due to high system efficacy
Multiple accent light sources in one luminaire (1, 2, 3 or 4 LED modules)
High lumen packages: up to 3900 lm per module (up to 3 head version)
The luminaire should be mounted outside of arm's reach.Manipulating the product when hot is only possible with an insulated glove
The luminaire should be installed and disassembled by a qualified electrician and wired in accordance with the latest IEE electrical regulations or the national requirements