Philips GreenSpace Accent Gridlight Gen2, Gridlight, 2 spots (*flux and performance values for 1 spot), 62 W, 304x154 mm, 8200 lm, 2700 K, Medium beam, Aluminized, White, IP20
GD352B 39S/827 PSU-E MB FG WH
Продуктово описание
Gridlight, 2 spots (*flux and performance values for 1 spot), 304x154 mm, Aluminium, White, Single layer powder coating, Power supply unit external (On/Off), 8200 lm, 62 W, 132 lm/W, 2700 K, (0.458, 0.410) SDCM <2, Medium beam, Aluminized, Clear, Glass, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole
Спецификации
- Light source replaceable
- Yes
- Number of gear units
- 2 units
- Driver included
- Yes
- Service tag
- Yes
- Value ladder
- Performance
- Warranty period
- 5 years