Philips Exit Sign, Illuminated emergency exit sign, 3 W, 3 W, 313x212mm; H42 mm, 23 lm, 6500 K, IP20, ELP3h, Maintained, Non-maintained
EM159C WL/CM EXIT SIGN M3 ELP UP WH
Продуктово описание
Illuminated emergency exit sign, 313x212mm; H42 mm, Polycarbonate, White, Signal white (RAL9003), 23 lm, 3 W, 8 lm/W, 6500 K, 0.33, Clear, UV stabilized Polycarbonate cover, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II, Push-in connector 2-pole, Emergency lighting 3 hours duration Pro version
Спецификации
- Lamp family code
- -
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Light source engine type
- LED
- Service tag
- No
- Warranty period
- 5 years