Philips Exit Sign, Illuminated emergency exit sign, 4 W, 4 W, 330x186mm; H30 mm, 85 lm, 6500 K, IP20, ELB3h, Maintained
EM155C SLIM WL EXIT SIGN M3 ELB UP WH
Продуктово описание
Illuminated emergency exit sign, 330x186mm; H30 mm, Polycarbonate, White, Signal white (RAL9003), 85 lm, 4 W, 21 lm/W, 6500 K, 0.33, Clear, UV stabilized Polycarbonate cover, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II, 2 Push-in connector 3-pole, Emergency lighting 3 hours duration basic version
Спецификации
- Lamp family code
- -
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Light source engine type
- LED
- Service tag
- No
- Warranty period
- 5 years