Philips Emergency Twin Spot, 9 W, 9 W, 300x287.5mm; H68.5 mm, 1000 lm, 6500 K, IP65, ELB3h, Non-maintained
EM164C SM TWIN SPOT NM3 ELP IP65
Продуктово описание
300x287.5mm; H68.5 mm, Polycarbonate, White, Signal white (RAL9003), 1000 lm, 9 W, 111 lm/W, 6500 K, 0.33, Ribbed, UV stabilized Polycarbonate cover, IP65 | Dust penetration-protected, jet-proof, IK07 | 2 J reinforced, Safety class II, Push-in connector 2-pole, Emergency lighting 3 hours duration basic version
Спецификации
- Lamp family code
- -
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Light source engine type
- LED
- Service tag
- No
- Warranty period
- 5 years