Philips Emergency Surface Mounted Downlight, 2 W, 2 W, D155mm; H46 mm, 273 lm, 6500 K, IP65, ELP3h, Non-maintained
EM152C SM 2S OA/CO NM3 ELP WH IP65
Продуктово описание
D155mm; H46 mm, Polycarbonate, White, Signal white (RAL9003), 273 lm, 2 W, 135 lm/W, 6500 K, 0.33, Open area or corridor optic, Clear, UV stabilized Polycarbonate cover, IP65 | Dust penetration-protected, jet-proof, IK03 | 0.3 J, Safety class II, Push-in connector 2-pole, Emergency lighting 3 hours duration Pro version
Спецификации
- Lamp family code
- -
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Light source engine type
- LED
- Service tag
- No
- Mounting
- Surface
- Value ladder
- Value
- Warranty period
- 5 years