Philips Emergency Exit Sign Wireless, Surface-mounted, 5 W, 3.0 W, 5 W, 232x381mm; H55, 270 lm, 5000 K, IP40, ELW3h, Maintained, Non-maintained
EM260C WL/CM EXIT SIGN 2S M3 ELW WH
Продуктово описание
Surface-mounted, 232x381mm; H55, Polycarbonate, White, Signal white (RAL9003), Ceiling, Wall, 270 lm, 5 W, 54 lm/W, 5000 K, (0.346, 0.356) SDCM<5, CRI70, Clear, UV stabilized Polycarbonate cover, IP40 | Wire-protected, IK03 | 0.3 J, Safety class II, Push-in connector 3-pole, TP(a) diffuser flammability class, Emergency lighting 3 hours duration with Wireless Interface
Спецификации
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Service tag
- No
- Value ladder
- Specification
- Warranty period
- 5 years