Philips Emergency Downlight, Recessed, 3 W, 3 W, D95 mm; H31 mm, 328 lm, 6500 K, IP20, ELP3h, Non-maintained
EM151B REC 3S OA/CO NM3 ELP WH IP20
Продуктово описание
Recessed, D95 mm; H31 mm, Polycarbonate, White, Signal white (RAL9003), 328 lm, 3 W, 109 lm/W, 6500 K, 0.33, Open area or corridor optic, Clear, UV stabilized Polycarbonate cover, IP20 | Finger-protected, IK04 | 0.5 J standard plus, Safety class II, Push-in connector 2-pole, Emergency lighting 3 hours duration Pro version
Спецификации
- Lamp family code
- -
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Light source engine type
- LED
- Service tag
- No
- Mounting
- Recessed
- Value ladder
- Value
- Warranty period
- 5 years