Philips LuxSpace Mini, recessed, Downlight, UltraEfficient, 13 W, D150 mm, 2100 lm, 3000 K, UGR19, High-gloss reflector, IP20
DN560B LED20S/830UE PSU-E C WH
Продуктово описание
Downlight, D150 mm, Aluminum die cast, White, Signal white (RAL9003), Recessed, Power supply unit external (On/Off), 2100 lm, 13 W, 163 lm/W, 3000 K, (0.43, 0.40) SDCM <2, UGR19, High-gloss reflector, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Push-in connector and pull relief
Спецификации
- Light source replaceable
- No
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Service tag
- Yes
- Lighting Technology
- LED
- Mounting
- Recessed
- Value ladder
- Specification
- Warranty period
- 5 years