Philips LuxSpace Compact, surface & suspended, Downlight, UltraEfficient, 25 W, 4200 lm, 4000 K, UGR19, IP20
DN610C 40S/840UE PSU-E C WH
Продуктово описание
Downlight, Plastic, White, Surface, Power supply unit external (On/Off), 4200 lm, 25 W, 168 lm/W, 4000 K, (0.38,0.38), UGR19, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II
Спецификации
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Service tag
- Yes
- Mounting
- Surface
- Value ladder
- Specification
- Warranty period
- 5 years