Продуктово описание
Surface-mounted, D175 mm, Metal–Plastic, White, Power supply unit (On/Off), 1200 lm, 12 W, 108 lm/W, 4000 K, (0.38, 0.38) SDCM≤5, Beam angle 110°, IP20/40 | Finger-protected;Wire-protected, IK03 | 0.3 J, Safety class II, Screw connection block 2-pole