Продуктово описание
D200 mm, Metal–Plastic, White, Power supply unit (On/Off), All-in, Multi Color Temperature, 2000 lm, 19 W, 105 lm/W, 3000 K, 4000 K, 6500 K, (0.44, 0.403) SDCM≤5, Beam angle 110°, IP20/44 | Finger-protected; wire-protected, splash-proof, IK03 | 0.3 J, Safety class II, Screw connection block 2-pole