Philips GreenSpace, Downlight with a perfect fit, 3D printed, 13.3 W, D225 mm, 1964 lm, 4000 K, High-gloss reflector, IP20
TCTT225 20S/840 PSU-E WH
Продуктово описание
Downlight with a perfect fit, D225 mm, Polycarbonate, White, Recessed, Power supply unit external (On/Off), 1964 lm, 13.3 W, 148 lm/W, 4000 K, (0.38, 0.38) SDCM < 3, Beam angle 90°, High-gloss reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole, Feed-through wiring 1-phase
Спецификации
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Service tag
- Yes
- Mounting
- Recessed
- Value ladder
- Specification
- Warranty period
- 5 years