Philips GreenSpace, Downlight, 20.9 W, D200 mm, 2800 lm, 4000 K, DALI, Interact Ready, High-gloss reflector, Clear, IP20/54
DN472B LED30S/840 DIA-VLC-E C WH PCC P
Продуктово описание
Downlight, D200 mm, Polycarbonate, White, Signal white (RAL9003), Recessed, Dali dimming Interact System ready visual light communicaton enabled external, 2800 lm, 20.9 W, 134 lm/W, 4000 K, (0.38, 0.38) SDCM<3, High-gloss reflector, Clear, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof, IK02 | 0.2 J standard, Safety class II
Спецификации
- Lamp family code
- 30S [LED Module, system flux 3000 lm]
- Light source replaceable
- No
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Light source engine type
- LED
- Service tag
- Yes
- Lighting Technology
- LED
- Mounting
- Recessed
- Value ladder
- Specification
- Warranty period
- 5 years