Philips CoreLine Downlight gen5, 9.8 W, D150 mm, 1200 lm, 3000 K, UGR19, Facetted reflector, IP20
DN142B 10S/830 PSU-E UGR19
Продуктово описание
D150 mm, Polycarbonate, White, Pure white (RAL9010), Recessed, Power supply unit external (On/Off), 1200 lm, 9.8 W, 120 lm/W, 3000 K, (0.435,0.404) SDCM≦5, UGR19, Facetted reflector, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 cables 0.15m with connectors 2-pole, Push-in connector 4-pole
Спецификации
- Light source replaceable
- No
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Service tag
- Yes
- Lighting Technology
- LED
- Mounting
- Recessed
- Value ladder
- Performance
- Warranty period
- 5 years