Продуктово описание
D200 mm, Polycarbonate, White, Pure white (RAL9010), Recessed, Power supply unit with DALI interface external, 2000 lm, 20.5 W, 110 lm/W, 3000 K, (0.435,0.404) SDCM≦5, UGR19, Facetted reflector, Facetted reflector, Polycarbonate, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof, IK02 | 0.2 J standard, Safety class II, 2 cables 0.15m with connectors 2-pole, Self‑contained emergency lighting is possible when used with a compatible battery kit accessory